IESNA:LM-63-2002
[TEST]P954552
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7D-735-U-T4W
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 70 CRI, 3500K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]72227
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 512.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
7286.3 7571.7 8100.5 8697.9 9219.2 9679.6 10044.8 10284.5 10375.8 10467.2
10836.2 11155.8 11623.8 12616.9 14039.9 15733.1 17433.8 19085.2 20546.2 21733.3
23049.8 24259.8 25503.9 26672 27714.6 28064.6 27471.1 26013.8 22174.7 14287.2
5212.7 1898.6 996.9 551.7 296.8 87.5 0
7286.3 7621.1 8165.2 8755 9295.3 9732.8 10113.3 10341.6 10436.7 10524.2
10851.4 11152 11582 12483.7 13864.9 15516.2 17159.9 18856.9 20340.8 21687.7
22924.3 24328.2 25507.8 26679.6 27767.8 28258.7 27916.2 26588.3 23034.6 15443.9
5920.4 2077.5 1095.8 597.4 315.8 106.5 0
7286.3 7575.5 8089.1 8667.5 9177.3 9618.7 9961.1 10185.6 10273.1 10311.2
10566.1 10908.5 11292.8 12015.7 13240.9 14789.5 16558.7 18343.2 19964.1 21288.2
22498.1 23852.6 25374.6 26877.5 28308.1 29461 30241 30195.3 27535.7 20276.1
9420.8 3074.3 1575.2 882.7 414.7 137 0
7286.3 7533.6 8005.4 8541.9 9006.1 9409.4 9736.6 9934.5 10018.2 10044.8
10181.8 10547.1 10916.1 11346.1 12160.3 13339.8 14778.1 16391.3 18114.9 19872.8
21604 23407.5 25313.7 27414 29563.7 31245.5 32634.2 34091.5 34635.6 30157.3
18929.2 7274.9 2823.2 1533.4 837.1 266.3 0
7286.3 7514.6 7929.3 8408.7 8838.7 9215.4 9531.2 9736.6 9835.6 9885
9953.5 10193.2 10592.7 10923.7 11334.7 12042.4 13084.9 14370.9 15877.7 17654.5
19743.4 22102.4 24575.6 27444.4 29967 32459.2 35023.7 38136.1 41708.8 42504
35678.1 21942.6 9401.8 4234.8 2069.8 810.4 0
7286.3 7465.1 7807.6 8207.1 8610.4 8987.1 9306.7 9550.2 9691 9793.7
9873.6 10025.8 10334 10725.9 11053.1 11433.6 12069 12997.4 14260.6 15698.8
17346.3 19184.1 21215.9 23559.7 26245.9 29540.9 33456.1 38166.5 44608.1 50669.3
50361.1 40407.6 23997.2 10261.7 3557.5 799 0
7286.3 7461.3 7792.3 8203.3 8583.8 8952.8 9276.2 9527.4 9679.6 9789.9
9869.8 10022 10311.2 10695.4 11037.9 11410.8 11996.7 12837.6 14104.6 15428.7
17125.7 18796 20789.7 23076.4 25789.3 29091.9 33010.9 37751.8 44208.6 50646.4
50509.5 40715.8 24480.4 10550.9 3637.4 818 0
7286.3 7430.9 7704.8 8043.5 8401.1 8751.2 9093.6 9375.2 9569.2 9717.6
9866 10060 10276.9 10482.4 10767.7 11167.3 11627.6 12206 13073.5 14279.6
15759.7 17506.1 19606.4 22186.1 25233.8 28760.9 32649.5 36903.3 42024.6 46647.5
45856.1 36659.8 21786.6 8606.6 2572.1 509.9 0
7286.3 7411.9 7605.9 7887.5 8203.3 8530.5 8872.9 9181.1 9436 9664.3
9888.8 10132.3 10334 10505.2 10722.1 10980.8 11414.6 12046.2 13024 14412.8
16258.1 18582.9 21318.6 24358.7 27501.5 30804.1 34236.1 37915.4 41587.1 42747.6
39022.6 27775.4 13054.5 4592.5 1830.1 722.9 0
7286.3 7358.6 7491.8 7693.4 7952.1 8245.1 8572.3 8876.7 9158.3 9436
9710 9983.9 10216 10432.9 10657.4 10912.3 11300.4 11939.6 13024 14618.3
16821.3 19515.1 22475.3 25538.2 28688.6 31907.5 35274.8 38314.9 39654.2 37051.7
28620.1 14363.3 4326.1 1833.9 1076.8 544.1 0
7286.3 7343.4 7427.1 7583.1 7784.7 8032.1 8298.4 8583.8 8861.5 9146.9
9455.1 9774.7 10094.3 10372 10680.2 11041.7 11574.4 12434.3 13739.3 15592.3
18270.9 21409.9 25070.2 28844.6 32813.1 36130.9 38855.2 39741.7 37245.7 29871.9
18609.5 7373.8 2210.6 913.2 441.4 144.6 0
7286.3 7320.5 7389 7522.2 7720.1 7921.7 8184.2 8454.4 8724.5 8990.9
9302.9 9641.5 9980.1 10288.3 10649.8 11053.1 11650.5 12464.7 13678.5 15428.7
17833.4 20892.5 24404.3 27988.5 31291.1 33829 35099.8 34319.8 30899.2 23506.4
13442.6 5125.1 1776.9 726.7 315.8 64.7 0
7286.3 7309.1 7351 7491.8 7663 7872.2 8096.7 8340.2 8599 8846.3
9127.8 9447.5 9751.8 10060 10391.1 10783 11262.4 11928.2 12799.5 13971.4
15653.2 17939.9 20675.6 23445.5 25766.5 27075.4 26862.3 25028.3 21710.5 16189.7
8888.1 3416.8 1335.5 665.8 422.3 159.8 0
7286.3 7267.3 7312.9 7427.1 7586.9 7784.7 8001.6 8214.7 8420.1 8599
8796.8 8979.5 9146.9 9280 9337.1 9329.5 9238.2 9070.8 8861.5 8663.7
8481 8404.9 8404.9 8252.7 7636.3 6449.2 4931.1 3576.6 2663.4 2066
1658.9 1369.7 1133.8 897.9 593.6 251.1 0
7286.3 7248.2 7290.1 7423.3 7598.3 7792.3 8001.6 8207.1 8404.9 8530.5
8591.4 8572.3 8496.2 8328.8 8062.5 7712.4 7290.1 6825.9 6331.3 5768.2
5220.3 4691.4 4185.3 3717.3 3291.2 2952.6 2652 2431.3 2222 2001.4
1731.2 1464.9 1164.3 859.9 521.3 235.9 0
7286.3 7225.4 7297.7 7434.7 7621.1 7830.4 8070.1 8290.8 8424 8477.2
8412.5 8248.9 8043.5 7780.9 7495.6 7160.7 6746 6278 5772 5239.3
4714.2 4223.4 3793.4 3428.2 3104.8 2838.4 2613.9 2484.6 2321 2107.9
1841.6 1480.1 1145.3 814.2 471.8 243.5 0
7286.3 7221.6 7301.5 7468.9 7670.6 7917.9 8165.2 8336.4 8416.3 8404.9
8313.6 8180.4 7948.3 7632.5 7267.3 6898.2 6506.3 6053.5 5551.3 5037.6
4562 4166.3 3812.5 3508.1 3230.3 2983 2838.4 2705.3 2709.1 2728.1
2549.3 2225.8 1978.5 1537.2 1065.4 711.5 0
7286.3 7240.6 7339.6 7518.4 7773.3 8016.8 8210.9 8363.1 8412.5 8401.1
8325 8161.4 7887.5 7552.6 7160.7 6749.8 6240 5692.1 5159.4 4683.8
4280.5 3941.8 3656.5 3409.2 3165.6 2948.8 2766.1 2983 3401.5 3588
3492.9 3340.7 3203.7 2587.3 2073.6 1472.5 0
7286.3 7244.4 7366.2 7579.3 7822.8 8077.7 8260.3 8370.7 8404.9 8397.3
8328.8 8172.8 7914.1 7586.9 7111.3 6563.4 5924.2 5323 4744.7 4299.5
3888.6 3576.6 3317.8 3112.4 2910.7 2644.4 2754.7 3028.7 3169.4 3104.8
2937.3 2925.9 2545.4 2081.3 1761.6 1251.8 0
7286.3 7248.2 7385.2 7613.5 7879.9 8115.8 8283.2 8378.3 8416.3 8404.9
8336.4 8199.5 7997.8 7670.6 7153.1 6475.9 5726.3 5011 4390.8 3881
3466.2 3177.1 2971.6 2800.4 2530.2 2480.8 2625.4 2789 2735.7 2583.5
2465.5 2347.6 1921.5 1571.4 1327.9 939.8 0
7286.3 7252.1 7400.4 7640.2 7929.3 8153.8 8325 8424 8473.4 8462
8382.1 8271.8 8070.1 7697.2 7126.5 6384.5 5547.5 4714.2 4010.3 3511.9
3169.4 2925.9 2747.1 2568.3 2336.2 2400.9 2534 2610.1 2526.4 2792.8
2564.5 2290.5 1719.8 1388.8 1145.3 703.9 0
7286.3 7267.3 7408.1 7647.8 7917.9 8169 8340.2 8439.2 8496.2 8500
8443 8344 8150 7792.3 7210.2 6441.6 5558.9 4687.6 3964.7 3470
3150.4 2906.9 2724.3 2530.2 2305.7 2374.2 2503.6 2579.7 2492.2 2769.9
2564.5 2088.9 1662.7 1373.6 1141.5 551.7 0
